SLVUDB9A July   2025  – November 2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1 Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  8. 2 Hardware and Software Setup
    1. 2.1 Board Overview
    2. 2.2 Required Equipment
    3. 2.3 Required Software Installation
    4. 2.4 Required TI Software to Install
    5. 2.5 3rd Party Software to Install
    6. 2.6 Hardware Setup and Connections
    7. 2.7 ADC3xRF7x EVM Connections
    8. 2.8 TSW14J58 Data Capture Card Connections
    9. 2.9 Debug LEDs
  9. 3 ADC3xRF7x EVM Configuration and Programming
    1. 3.1 ADC EVM Quick Start
    2. 3.2 Power On All Boards and Signal Generators
    3. 3.3 Launch J58 FPGA Server
    4. 3.4 Launch High-Speed Data Converter Professional (HSDC Pro) SW
    5. 3.5 First Time Programming the ADC EVM
  10. 4 ADC Configuration Using GUI
    1. 4.1 ADC Static Configuration
    2. 4.2 GUI Analog Input Control
    3. 4.3 GUI Fractional Delay Filter Configuration
    4. 4.4 GUI Digital Down Converter Tab
    5. 4.5 GUI Full Rate and Baseband Equalizer Tab
    6. 4.6 GUI JESD Tab and Asynchonous FIFO Calibration Control
    7. 4.7 Runtime Configuration
    8. 4.8 Exporting ADC3xRF7x Configuration
    9. 4.9 Global GUI Parameters
  11. 5 Troubleshooting and FAQ
  12. 6 Important Signal Routing
    1. 6.1 ADC Device Clock Routing
    2. 6.2 Board Modifications
      1. 6.2.1 ADC3xRF7x Analog Inputs
      2. 6.2.2 EVM on Board Mux Control
  13. 7 Hardware Design Files
    1. 7.1 Schematics
    2. 7.2 PCB Layouts
    3. 7.3 Bill of Materials (BOM)
  14. 8 Additional Information
    1. 8.1 Trademarks
  15. 9 References
  16. 10Revision History

Required Equipment

In addition to the provided equipment detailed in Section 1.2, the following equipment is not included with the EVM kit, but is required for proper evaluation.

  • TSW14J58EVM FPGA Capture card for capturing data from the ADC, and everything required for operation according to the TSW14J58EVM User’s Guide TSW14J58EVM.
  • High-Speed Data Converter Pro Software (HSDC Pro) High Speed Data Converter Pro
  • FPGA Server - Included in GUI install path

  • One 12 Volt power supply capable of supplying 5Amps for ADC EVM and 6V capable of supplying 6Amps for TSW14J58 FPGA Capture card.
  • At least two low-noise signal generators to provide the ADC sampling clock and analog inputs to the ADC. TI recommends either of the following signal generators:
    • Rohde and Schwarz SMA100A
    • Rohde and Schwarz SMA100B
  • A lower performance signal generator is also required as a reference clock to the ADC:
    • This clock does not affect ADC performance and is only be used for functionality.
  • Bandpass filters for the sample clock and analog inputs. It is recommended to use filters with a narrow passband (within 5%-15% of the desired bandwidth), and minimal insertion loss.
  • SMA cables to connect the inputs

By default, the EVM is configured for an external reference clock to be provided, there are optional board modifications that can be done to allow for only a single clock be supplied to the ADC EVM. These modifications are noted in Section 6.2.