SLVUDF7 October   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Electrostatic Discharge Caution
    3. 1.3 Kit Contents
    4. 1.4 Specification
    5. 1.5 Device Information
    6. 1.6 Hot Surface Warning
  8. 2Hardware
    1. 2.1 Setup and Connections
    2. 2.2 Jumper Settings
    3. 2.3 Power-Supply Connections
    4. 2.4 Analog Input and Output Connections
    5. 2.5 Reference Input
    6. 2.6 Digital Input Pins and Gain Control
    7. 2.7 Modifications
  9. 3Hardware Design Files
    1. 3.1 PCB Layout
    2. 3.2 Schematic
    3. 3.3 Bill of Materials
  10. 4Additional Information
    1. 4.1 Trademarks
  11. 5Related Documentation

Jumper Settings

Figure 2-3 details the default jumper settings of the PGA848EVM. Table 2-1 explains the configuration for these jumpers.

PGA848EVM PGA848EVM Default Jumper SettingsFigure 2-3 PGA848EVM Default Jumper Settings
Table 2-1 Default Jumper Configuration
JumperFunctionDefault PositionDescription

J1

REF Select

Shunt 5-6

Shunt 5-6: Sets REF to mid output stage supply (R_DIV)
Shunt 3-4: Sets REF to Ext. REF connector J2
Shunt 1-2: Sets REF to GND

J17

REF Buffer/Connector

Shunt 1-2Shunt 1-2: REF pin to REF buffer (U2) output
Shunt 2-3: REF pin to REF connector J2
J6Positive (non-inverting) input, IN+Shunt 2-3Shunt 2-3: Input signal to SMA connector J4
Shunt 1-2: Connects IN+ to GND
J8Negative (inverting) input, IN–Shunt 2-3Shunt 2-3: Input signal to SMA connector J7
Shunt 1-2: Connects IN– to GND
J9LVDD+ connectionShunt 1-2Shunt 1-2: Sets output stage supply LVDD+ to +VCC supply
Shunt 2-3: Connects LVDD+ to external connector J14 pin 1
J16LVSS– connectionShunt 1-2Shunt 1-2: Sets output stage supply LVDD- to –VEE supply
Shunt 2-3: Connects LVDD– to external connector J14 pin 3
J10PGIA gain CTRL A2OpenOpen: Sets A2 to GND or 0
Shunt 1-2: Sets A2 to VCC or 1
J11PGIA gain CTRL A1OpenOpen: Sets A1 to GND or 0
Shunt 1-2: Sets A1 to VCC or 1
J12PGIA gain CTRL A0OpenOpen: Sets A0 to GND or 0
Shunt 1-2: Sets A0 to VCC or 1