SLVUDF7 October 2025
The PGA848 evaluation module (PGA848EVM) is a development platform for evaluation the PGA848, a precision, low-noise, high-bandwidth programmable gain instrumentation amplifier (PGIA). The PGA848 is equipped with eight decade (scope) gain settings, from an attenuating gain of 0.5V/V to a maximum of 100V/V, using three digital gain-selection pins.