SLVUDF7 October   2025

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Electrostatic Discharge Caution
    3. 1.3 Kit Contents
    4. 1.4 Specification
    5. 1.5 Device Information
    6. 1.6 Hot Surface Warning
  8. 2Hardware
    1. 2.1 Setup and Connections
    2. 2.2 Jumper Settings
    3. 2.3 Power-Supply Connections
    4. 2.4 Analog Input and Output Connections
    5. 2.5 Reference Input
    6. 2.6 Digital Input Pins and Gain Control
    7. 2.7 Modifications
  9. 3Hardware Design Files
    1. 3.1 PCB Layout
    2. 3.2 Schematic
    3. 3.3 Bill of Materials
  10. 4Additional Information
    1. 4.1 Trademarks
  11. 5Related Documentation

Specification

The PGA848EVM provides a mechanism for connecting signals in and out of the PGA848RGTR device. The printed circuit board (PCB) is 3.75in × 4.5in in size using FR4 material. The input and output stage power supplies, the output, and the REF pin are available through screw terminal connectors or test points. The input and output signals are available through SMA connectors or test points. The gain can be selected through jumper population or through J15 header pins (MCU GPIO).