SLVUDF7
October 2025
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Electrostatic Discharge Caution
1.3
Kit Contents
1.4
Specification
1.5
Device Information
1.6
Hot Surface Warning
2
Hardware
2.1
Setup and Connections
2.2
Jumper Settings
2.3
Power-Supply Connections
2.4
Analog Input and Output Connections
2.5
Reference Input
2.6
Digital Input Pins and Gain Control
2.7
Modifications
3
Hardware Design Files
3.1
PCB Layout
3.2
Schematic
3.3
Bill of Materials
4
Additional Information
4.1
Trademarks
5
Related Documentation
Applications
Industrial automation
Analog input module
Precision multifunction input and output (DAQ)
Test and measurement
Parametric measurement unit (PMU)