SLVUDF7 October 2025
The programmable amplifier input signal connections for the PGA848EVM are provided through the use of SMA connectors J4 (IN+), J7(IN-), and test points TP4(IN+), TP8(IN-), located at the left of the EVM. The REF external input is provided through screw-terminal connector J2, located at the right of the board. The PGA848EVM also provides direct access to the REF pin through screw-terminal connector J2.1, and test point TP2 located at the right of the board.
The PGA848 output connection is provided through screw-terminal connector J5.4, SMA connector J3, and test point TP5, located at the right side of the EVM. Figure 2-7 displays a simplified diagram of the PGA848EVM input and output connections.
Table 2-3 summarizes the input and output connectors and corresponding test points.
| Connector Designator | Signal | Comment | Test Point |
|---|---|---|---|
| J4 | IN+ | SMA | TP4 |
| J7 | IN– | SMA | TP8 |
| J3 | OUT | SMA | TP3 |
| J5.4 | OUT | Screw terminal | TP3 |
| J5.3 | GND | Screw terminal | TP2 |
| J5.2 | GND | Screw terminal | TP9 |
| J5.1 | REF pin / REF_sense | Screw terminal | TP7 |
| J2.1 | REF_Ext | Screw terminal | TP2 |
| J2.2 | GND | Screw terminal | N/A |