SLVUDI4
October 2025
1
Description
Features
1
Applications
5
2
Evaluation Module Overview
2.1
Introduction
2.2
Kit Contents
2.3
Specification
2.4
Device Information
3
Hardware
3.1
Input and Output Connections
4
Implementation Results
4.1
Test Setup
4.1.1
Start-Up Procedure
4.2
Output Current Setting
5
Hardware Design Files
5.1
Schematic
5.2
Layout
5.3
Bill of Materials
6
Additional Information
6.1
Trademarks
7
References
1
Applications
LCD back lighting
Smartphone
Thermostat
HMI panel
GPS personal navigation device
Dashboard camera
General illumination
IP network camera
Video doorbell
Vacuum robot