SLVUDI4 October 2025
A summary of the TPS923610EVM performance specifications is provided in Table 2-1. Specifications are given for typical input voltage 3.6V and constant output current 60mA. The ambient temperature is 25°C for all measurement, unless otherwise noted.
For applications with a different input voltage range or different output voltage and current, see the TPS923610 data sheet.
| Specifications | Test Conditions | MIN | TYP | MAX | Unit | |
|---|---|---|---|---|---|---|
| Input voltage range | 2.5 | 3.6 | 5.5 | V | ||
| Output current set point | RSET = 3.32Ω, VIN = 3.6V, 100% duty PWM input | 60 | mA | |||
| Output current dimming range | 0.1 | 100 | % | |||
| Operating frequency | VIN = 3.6V, IOUT = 60mA, 6 WLEDs in series | 1100 | kHz | |||
| Efficiency | VIN = 3.6V, IOUT = 60mA | 92.1 | % | |||