SLVUDI4
October 2025
1
Description
Features
1
Applications
5
2
Evaluation Module Overview
2.1
Introduction
2.2
Kit Contents
2.3
Specification
2.4
Device Information
3
Hardware
3.1
Input and Output Connections
4
Implementation Results
4.1
Test Setup
4.1.1
Start-Up Procedure
4.2
Output Current Setting
5
Hardware Design Files
5.1
Schematic
5.2
Layout
5.3
Bill of Materials
6
Additional Information
6.1
Trademarks
7
References
Features
2.5V to 5.5V input voltage range
60mA constant output current
5V to 24.5V output voltage range
0.1% to 100% dimming range
1.1MHz switching frequency
Force PWM mode for low output ripple