SLVUDI4 October 2025
Figure 5-2 to Figure 5-4 show the board layout for the TPS923610EVM. The top layer contains the main power traces for PVIN, VOUT, and ground. Connections for the pins of the TPS923610 and a large area filled with ground are also on the top layer. Most of the signal traces are also located on the top side. The decoupling capacitors C4, and C5 are located as close to the IC as possible. Both the top layer and bottom layer use 2oz copper thickness.
Figure 5-2 TPS923610EVM Top Assembly
Figure 5-3 TPS923610EVM Top Layer
Figure 5-4 TPS923610EVM Middle Layer 1
Figure 5-5 TPS923610EVM Middle Layer
2
Figure 5-6 TPS923610EVM Bottom Layer