SLVUDI4 October   2025

 

  1.   1
  2.   Description
  3.   Features
  4. 1Applications
  5.   5
  6. 2Evaluation Module Overview
    1. 2.1 Introduction
    2. 2.2 Kit Contents
    3. 2.3 Specification
    4. 2.4 Device Information
  7. 3Hardware
    1. 3.1 Input and Output Connections
  8. 4Implementation Results
    1. 4.1 Test Setup
      1. 4.1.1 Start-Up Procedure
    2. 4.2 Output Current Setting
  9. 5Hardware Design Files
    1. 5.1 Schematic
    2. 5.2 Layout
    3. 5.3 Bill of Materials
  10. 6Additional Information
    1. 6.1 Trademarks
  11. 7References

Bill of Materials

Table 5-1 Bill of Materials
DesQtyDescriptionPart NumberManufacturer
PCB11Printed Circuit Board, 4 layers, 75mm x 45mm.

LED054A

Any
C1

1

CAP, CERM, 4.7µF, 10V, +/- 10%, X7R, 0805GRM21BR71A475KE51L

MuRata

C2

1

CAP, CERM, 0.1µF, 10V, +/- 10%, X7R, 0603C0603C104K8RACTU

Kemet

C31CAP, CERM, 1uF, 10V, +/- 10%, X7R, 0603GRM188R61A105KA61DMuRata
C41CAP, CERM, 4.7µF, 50V, +/- 10%, 0805GRM21BZ71H475KE15LMuRata
C51CAP, CERM, 0.1µF, 50V, +/- 10%, 0603C0603C104K5RACTUKemet
D1, D2,

D3, D4, D5, D6, D7, D8, D9

9

White LED, VF 3V, 60mA, 0806MP-2016-1100-40-80Luminus Devices

L1

1

10uH, Shielded Drum Core, 2.1A, DCR 64mΩ

74404054100

Wurth

J1S, J2S,

J4S, J7

4

Header, 100mil, 2x1, Gold, THPBC02SAANSullins Connector Solutions

J5, J6

2

Header, 100mil, 3x1, Gold, TH

PBC03SAAN

Sullins Connector Solutions

SH-D1, SH-D2, SH-D3, SH-D4

4

Shunt, 100mil, Gold plated, Black881545-2TE Connectivity
R11RES, 0Ω, jumper resistor, 0805RK73Z2ATTDKOA Speer
R31RES, 3.32Ω, 1%, 0.25W, 0805RK73H2ATTD3R32F

KOA Speer

LBL1

1

Thermal Transfer Printable Labels, 1.250" W x 0.250" H - 10,000 per rollTHT-14-423-10Brady
TP1, TP2, TP33Terminal, Turret, TH, Double1502-2Keystone
TP5, TP62Test Point, Multipurpose, Red, TH5010Keystone
TP4, TP7

2

Test Point, Multipurpose, White, TH5012Keystone
U112.5V to 5.5V Input, Synchronous Boost LED DriverTPS923610DRLRTexas Instruments