SLVUDI4 October 2025
The Texas Instruments TPS923610EVM evaluation module (EVM) helps designers evaluate the operation and performance of the synchronous boost LED (light emitting diode) driver TPS923610. The TPS923610EVM operates from 2.5V to 5.5V input, 3.6V nominal, and provides default 60mA constant current to driver onboard LED string or the external LED load through the jumper.