SLVUDJ6
March 2026
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Setup
2.2
EVM Connections
2.3
Best Practices
2.3.1
Noise Redution (NR) Pin Best Practices
3
Implementation Results
3.1
Evaluation Setup
3.2
Performance Data and Results
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Compliance Information
5.1
Compliance and Certifications
6
Additional Information
6.1
Trademarks
7
Related Documentation
Get Started
Order the EVM from the
REF54EVM-2 tool page
.
Configure EVM with the desired the output force and sense Kelvin connection configuration.
Connect VIN to power supplies.
Test the output.