SLVUDJ6 March 2026
Table 4-1 lists the bill of materials for REF54EVM-2.
| Designator | Quantity | Description | Package Reference | Part Number | Manufacturer |
|---|---|---|---|---|---|
| C1, C2, C6 | 3 | 10 µF ±10% 50V Ceramic Capacitor X7R 1206 (3216 Metric) | 1206 | GMC31X7R106K50NT | Cal-Chip Electronics |
| C3, C5 | 2 | CAP, CERM, 0.1 µF, 50 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0603 | 0603 | 06035C104KAZ2A | AVX |
| D1 | 1 | Diode, Zener, 43 V, 500 mW, AEC-Q101, SOD-123 | SOD-123 | DDZ43-7 | Diodes Inc. |
| H9, H10, H11, H12 | 4 | Bumpon, Hemisphere, 0.44 X 0.20, Clear | Transparent Bumpon | SJ-5303 (CLEAR) | 3M |
| J1, J4, J5 | 3 | Header, 100mil, 3x1, Gold, TH | 3x1 Header | TSW-103-07-G-S | Samtec |
| J2, J3 | 2 | Header, 100mil, 2x1, Gold, TH | Header, 2.54mm, 2x1, TH | HMTSW-102-07-G-S-240 | Samtec |
| LBL1 | 1 | Thermal Transfer Printable Labels, 0.650" W x 0.200" H - 10,000 per roll | PCB Label 0.650 x 0.200 inch | THT-14-423-10 | Brady |
| R1, R3, R7, R8 | 4 | RES, 1.00 k, 1%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | CRCW06031K00FKEA | Vishay-Dale |
| R2, R5 | 2 | 0 Ohms Jumper 0.1W, 1/10W Chip Resistor 0402 (1005 Metric) - Thick Film | 0402 | CR0402-10W-000T | Venkel |
| SH-J1, SH-J2, SH-J3, SH-J4, SH-J5 | 5 | CONN JUMPER S2 (1 x 2) Position Shunt Connector Black Open Top 0.100" (2.54mm) GoldHORTING .100" GOLD | JUMPER | QPC02SXGN-RC | Sullins |
| TP1, TP2, TP3, TP4, TP5 | 5 | Terminal, Turret, TH, Triple | Keystone1598-2 | 1598-2 | Keystone |
| U1 | 1 | REF54410CFKHT | LCCC8 | REF54410CFKHT | Texas Instruments |
| C4 | 0 | CAP, TA, 100 uF, 6.3 V, +/- 10%, 0.075 ohm, SMD | 6032-28 | TPSC107K006R0075 | AVX |
| MD1 | 0 | Rf Shield 0.5" X 1" Through Hole | PTH_RF_SHIELD | 24-CBSA-0.5X1.0X0.2 | Leader Tech |
| R4, R6 | 0 | 0 Ohms ±1% Chip Resistor 0603 (1608 Metric) Thick Film | 0603 | CR160000F | Meritek Electronics |
| U2 | 0 | 0.8ppm/°C drift (max), 0.11ppmp-p 1/f noise, 380μA current precision voltage reference | SOIC8 | REF54410CDR | Texas Instruments |