SLVUDJ6
March 2026
1
Description
Get Started
Features
Applications
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.4
Device Information
2
Hardware
2.1
Setup
2.2
EVM Connections
2.3
Best Practices
2.3.1
Noise Redution (NR) Pin Best Practices
3
Implementation Results
3.1
Evaluation Setup
3.2
Performance Data and Results
4
Hardware Design Files
4.1
Schematics
4.2
PCB Layouts
4.3
Bill of Materials (BOM)
5
Compliance Information
5.1
Compliance and Certifications
6
Additional Information
6.1
Trademarks
7
Related Documentation
2.3
Best Practices
Use a power supply which has a very good PSRR.
Measure the output with high resolution instrument (DMM, oscilloscope) for best performance. TI recommends an 8.5 digit DMM.
Follow best practices for noise measurement and noise reduction capacitor selection. See
Section 2.3.1
for more details.