SLVUDL1A November 2025 – December 2025
The following test procedure is recommended primarily for powering up and shutting down the evaluation module. Never leave a powered EVM unattended for any length of time. Also, the unit must never be handled while power is applied.
WARNING
There are high voltages present on the EVM. Some components reach temperatures above 50°C. Precautions must be taken when handling the board.