SLVUDL1A November 2025 – December 2025
| Designator | Quantity | Description | PackageReference | PartNumber | Manufacturer |
|---|---|---|---|---|---|
| !PCB1 | 1 | Printed Circuit Board | HVP121 | Any | |
| C1, C40 | 2 | 47 µF 100 V Aluminum - Polymer Capacitors Radial, Can 38mOhm 2000 Hrs @ 125°C | RADIAL | 476AVG100MGBJ | Cornell Dubilier |
| C2, C3, C4 | 3 | CAP, CERM, 2.2 µF, 100 V,+/- 10%, X7R, 1812 | 1812 | C1812C225K1RACTU | Kemet |
| C5, C6, C7, C8, C9, C10, C11, C12, C13, C14 | 10 | CAP, CERM, 1 µF, 100 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0805 | 0805 | KAF21KR72A105KU | AVX |
| C15, C16, C17, C18, C45, C46, C47, C48, C49, C50 | 10 | CAP, CERM, 0.22 µF, 100 V,+/- 10%, X7S, AEC-Q200 Grade 1, 0603 | 0603 | HMK107C7224KAHTE | Taiyo Yuden |
| C19, C21, C24 | 3 | CAP, CERM, 1 uF, 100 V, +/- 10%, X7R, 1812 | 1812 | C4532X7R2A105K230KA | TDK |
| C22, C35 | 2 | CAP, CERM, 100 pF, 16 V, +/- 10%, X7R, 0402 | 0402 | 0402YC101KAT2A | AVX |
| C23, C25 | 2 | CAP, CERM, 10pF, 50V, +/-5%, C0G/NP0, 0402 | 0402 | GRM1555C1H100JA01D | MuRata |
| C26 | 1 | CAP, CERM, 0.1 µF, 16 V, +/- 5%, X7R, 0603 | 0603 | 0603YC104JAT2A | AVX |
| C27 | 1 | CAP, CERM, 10uF, 25V, +/-10%, X5R, 0805 | 0805 | C2012X5R1E106K125AB | TDK |
| C28, C29 | 2 | CAP, CERM, 2.2 uF, 16 V, +/- 10%, X7R, 0805 | 0805 | GRM21BR71C225KA12L | MuRata |
| C30, C33 | 2 | CAP, CERM, 0.33 uF, 10 V, +/- 10%, X5R, 0402 | 0402 | GRM155R61A334KE15D | MuRata |
| C31 | 1 | CAP, CERM, 100pF, 25V, +/-10%, X7R, 0603 | 0603 | 06033C101KAT2A | AVX |
| C32, C34 | 2 | CAP, CERM, 2.2uF, 10V, +/-10%, X7R, 0603 | 0603 | GRM188R71A225KE15D | MuRata |
| C36, C37, C38, C39 | 4 | CAP, CERM, 0.1 µF, 10 V,+/- 10%, X7R, AEC-Q200 Grade 1, 0402 | 0402 | C0402C104K8RACAUTO | Kemet |
| C41 | 1 | CAP, CERM, 22 pF, 10 V,+/- 5%, C0G/NP0, 0402 | 0402 | 885012005009 | Wurth Elektronik |
| C43, C44 | 2 | CAP, CERM, 2.2 uF, 100 V, +/- 10%, X7R, AEC-Q200 Grade 1, 1812 | 1812 | CGA8N2X7R2A225K230KA | TDK |
| D1, D2 | 2 | LED, Green, SMD | LED_0805 | LTST-C170KGKT | Lite-On |
| D3, D4 | 2 | Diode, Schottky, 40 V, 0.03 A, SOD-523 | SOD-523 | SDM03U40-7 | Diodes Inc. |
| D5 | 1 | Red 631nm LED Indication - Discrete 2V 0805 (2012 Metric) | 0805 | LTST-C171KRKT | Lite-On |
| D6 | 1 | 121V Clamp 41.3A Ipp Tvs Diode Surface Mount DO-214AB (SMC) | DO-214AB | SMC5K75A-M3/H | Vishay |
| H1 | 1 | Heat Sink, Black Anodized, 35 x 50 mm, 20 mm high, with Push Pin and Spring | S05MZZ37 | Alpha Novatech | |
| H2 | 1 | Thermal Interface Material | GR80A-0H-50GY | Fuji Polymer Industries | |
| H3, H4, H5, H6 | 4 | MACHINE SCREW PAN PHILLIPS 4-40 | Machine Screw, 4-40, 1/4 inch | PMSSS 440 0025 PH | B&F Fastener Supply |
| J1, J2 | 2 | Terminal Block, 2 Pos, 10.16mm, TH | Terminal Block, 2 Pos, 10.16mm, TH | 1986660-2 | TE Connectivity |
| J3 | 1 | Terminal Block, 2x1, 2.54mm, TH | Terminal Block, 2x1, 2.54mm, TH | 282834-2 | TE Connectivity |
| J4 | 1 | MMCX JACK, 50 Ohm, Gold, SMT | MMCX JACK, 1 Pos, Body 3.45x3.45mm, SMT | 73415-2063 | Molex |
| J5 | 1 | Header, 100mil, 2x1, Tin, TH | Header, 2x1, 100mil, TH | 5-146278-2 | TE Connectivity |
| J6, J7 | 2 | onn Unshrouded Header HDR 4 POS 5.08mm Solder ST Top Entry Thru-Hole Bulk | HDR4 | TSW-204-14-T-S | Samtec |
| J9 | 1 | Conn Jumper F 2 POS 5.08mm Crimp ST Bag | CONN_JMPR_2 | 65771-001LF | Amphenol Communications Solutions |
| L1 | 1 | WE-HCFT THT High Current Inductor, size 3540, 15uH, 45.3A, 2.16mOhm | 7443763540150 | Wurth Elektronik | |
| MP1, MP2, MP3, MP4 | 4 | Hex Standoff Threaded #4-40 Aluminum 1.563" (39.69mm) | STANDOFF | 2121-440-AL | RAF Electronic Hardware |
| R1 | 1 | RES, 1.0k ohm, 5%, 0.1W, 0603 | 0603 | CRCW06031K00JNEA | Vishay-Dale |
| R2, R13 | 2 | 1 kOhms 0.5W, 1/2W PC Pins Through Hole Trimmer Potentiometer Cermet 1 Turn Top Finger Adjustment | PTH_POT_6MM6_6MM99 | 3362P-1-102TLF | Bourns |
| R3, R14 | 2 | RES, 50, 0.1%, 0.5 W, 0402 | 0402 | FC0402E50R0BTBST1 | Vishay Thin Film |
| R4 | 1 | RES, 20k ohm, 5%, 0.25W, 1206 | 1206 | CRCW120620K0JNEA | Vishay-Dale |
| R6, R7, R10 | 3 | RES, 0 ohm, 5%, 0.1W, 0603 | 0603 | CRCW06030000Z0EA | Vishay-Dale |
| R11 | 1 | RES, 10.0 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW040210K0FKED | Vishay-Dale |
| R12 | 1 | RES, 1.0 k, 5%, 0.1 W, AEC-Q200 Grade 0, 0603 | 0603 | RCA06031K00JNEA | Vishay-Dale |
| R15, R18 | 2 | RES, 4.02 k, 1%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04024K02FKED | Vishay-Dale |
| R19, R20 | 2 | RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04020000Z0ED | Vishay-Dale |
| R22 | 1 | RES, 4.7 k, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04024K70JNED | Vishay-Dale |
| TP1, TP2 | 2 | Test Point, Miniature, Red, TH | Red Miniature Testpoint | 5000 | Keystone |
| TP3, TP4, TP7 | 3 | Test Point, Miniature, Black, TH | Black Miniature Testpoint | 5001 | Keystone |
| TP5, TP8, TP9, TP10, TP11 | 5 | Test Point, SMT | Test Point, SMT | S2751-46R | Harwin |
| TP6 | 1 | Test Point, Miniature, Yellow, TH | Yellow Miniature Testpoint | 5004 | Keystone |
| U1 | 1 | LMG210xR044 | VQFN-FCRLF17 | LMG210xR044 | Texas Instruments |
| U2 | 1 | 1A Low Dropout CMOS Linear Regulators Stable with Ceramic Output Capacitors, 6-pin LLP, Pb-Free | SDE06A | LP38690SD-5.0/NOPB | Texas Instruments |
| U3 | 1 | Single Schmitt-Trigger Buffer, DCK0005A, SMALL T&R | DCK0005A | SN74LVC1G17DCKT | Texas Instruments |
| U4 | 1 | Single Schmitt-Trigger Inverter, DCK0005A (SOT-SC70-5) | DCK0005A | SN74LVC1G14DCKT | Texas Instruments |
| U5, U6 | 2 | Single Analog Switch, DSF0006A, LARGE T&R | DSF0006A | SN74LVC1G66DSFR | Texas Instruments |
| C20 | 0 | CAP, CERM, 1uF, 25V, +/-10%, X5R, 0402 | 0402 | C1005X5R1E105K050BC | TDK |
| R5, R16 | 0 | RES, 0, 5%, 0.063 W, AEC-Q200 Grade 0, 0402 | 0402 | CRCW04020000Z0ED | Vishay-Dale |
| R8, R17 | 0 | RES Thick Film, 50kΩ, 1%, 0.063W, 100ppm/°C, 0402 | 0402 | CRCW040250K0FKED | Vishay |
| 2 | Passivated 18-8 Stainless Steel Pan Head Phillips Screws M2.5 x 0.45mm Thread, 8mm Long | 92000A105 | McMASTER-CARR | ||
| 2 | Self-Retaining Washer for #2 & M2 Screw,.106" ID, 0.053"-0.065" Thick, Off-White | 91755A311 | McMASTER-CARR |