SLVUDL1A November 2025 – December 2025
| Parameter | Specifications |
|---|---|
| Vin: Input Voltage | 0V to 80V |
| Vout: Output voltage | 0V to 80V |
| Vcc: Input supply voltage | 5.5V to 10V |
| Maximum power | 1100W |
| Switching frequency | 100kHz to 1Mhz |
| Board dimensions | 95mm x 71mm x 78mm |