SLVUDL1A November   2025  – December 2025

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
    5. 1.5 General Texas Instruments High Voltage Evaluation (TI HV EVM) User Safety Guidelines
  7. 2Hardware
    1. 2.1 Test Points
      1. 2.1.1 Key Connections
        1. 2.1.1.1 Connect a Supply to J3 Connector
        2. 2.1.1.2 PWM Input
          1. 2.1.1.2.1 IIM Mode using on board dead time generation circuit (Single PWM Input)-Default Mode
          2. 2.1.1.2.2 IIM Mode using two separate PWM inputs (Dual PWM Input)
          3. 2.1.1.2.3 PWM Input Mode (Single PWM Input)
        3. 2.1.1.3 Resistor controls
          1. 2.1.1.3.1 Slew-rate control resistors
          2. 2.1.1.3.2 Dead-time control resistors
        4. 2.1.1.4 Power Supply
    2. 2.2 Power-Up Procedure
      1. 2.2.1 Step 1: Driver Bias Supply
      2. 2.2.2 Step 2: Input Supply
      3. 2.2.3 Step 3: Measure SW Voltage
      4. 2.2.4 Setting Dead-Time
    3. 2.3 Power- Down Procedure
    4. 2.4 Zero Voltage Detection (ZVD) Reporting
    5. 2.5 Ideal Diode Mode
    6. 2.6 Fault Detection
    7. 2.7 Assembly Guidelines
  8. 3Implementation Results
    1. 3.1 Electrical Performance Specifications
      1. 3.1.1 Evaluation Setup
    2. 3.2 Performance Data and Results
      1. 3.2.1 Efficiency results
  9. 4Hardware Design Files
    1. 4.1 Schematics
    2. 4.2 PCB Layouts
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1.     Trademarks
  11. 6Revision History

Device Information

The LMG210x device is a family of 100V half bridge power stages, with integrated gate-driver and enhancement-mode Gallium Nitride (GaN) FETs. The devices consist of two 100V GaN FETs driven by one high-frequency GaN FET driver in a half-bridge configuration. GaN FETs provide significant advantages for power conversion as they have zero reverse recovery and very small input capacitance CISS and output capacitance COSS. All the devices are mounted on a completely bond-wire free package platform with minimized package parasitic elements. The LMG210x is available in 5.5mm × 4.5mm × 0.89mm lead-free packages and can be easily mounted on PCBs.

The TTL logic compatible inputs can support 3.3V and 5V logic levels regardless of the VCC voltage. A proprietary bootstrap voltage regulation technique ensures the gate voltages of the enhancement mode GaN FETs are within a safe operating range. The device supports turn-on and turn-off slew-rate control for both FETs, single PWM mode for use with IO-limited controllers, short-circuit protection (SCP), Over-Temperature Detection (OTD) and zero-voltage detection (ZVD) reporting or ideal diode mode to minimize third quadrant conduction time. The device extends advantages of discrete GaN FETs by offering a more user-friendly interface. It is an ideal solution for applications requiring high frequency, high-efficiency operation in a small form factor.