SLVUDO4 November   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
    1.     6
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 Header Information
    2. 2.2 Jumper Information
    3. 2.3 Equipment
    4. 2.4 Hardware Setup
  8. 3Software
    1. 3.1 Software Setup
      1. 3.1.1 EV2400 Setup
      2. 3.1.2 USB2ANY Setup
    2. 3.2 Test Procedure
      1. 3.2.1 Initial Power Up
      2. 3.2.2 I2C Register Communication Verification
      3. 3.2.3 Charger Mode Verification
      4. 3.2.4 Helpful Tips
  9. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
      1. 4.2.1 PCB Layout Guidelines
    3. 4.3 Bill of Materials (BOM)
  10. 5Additional Information
    1. 5.1 Trademarks

Hardware Setup

Use the following list to set up the EVM testing equipment:

  1. Review EVM jumper connections in Table 2-2.
  2. Set PS #1 for 5V DC, 2A current limit and then turn off the supply.
  3. Connect the output of PS#1 in series with a current meter to J1 (VIN and PGND).
  4. Connect a voltage meter across TP8 (VBUS) and TP21 (PGND), or across J1.
  5. Turn on Load #1, set to constant voltage mode, and output to 2.5V. Disable Load. Connect Load in series with a current meter (multimeter), ground side, to J3 (BAT+ and PGND) as shown in Figure 2-1 if not using a source meter with current measuring capabilities.
  6. Connect a voltage meter across TP11 (BAT) and TP22 (PGND), or across J3-3 and J3-1 as in Figure 2-1.
  7. Connect a voltage meter across TP12 (SYS) and TP27 (PGND), or across J2-2 and J2-1 as in Figure 2-1.
  8. Connect the EV2400 USB interface board to the computer with a USB cable and from I2C port to J6 with the 4-pin cable as in Figure 2-1.

    For USB2ANY interface, connect the ribbon cable to J5 and the USB cable to the computer as in Figure 2-1.

  9. Install shunts as shown in Table 2-2. Note that the shunts in Figure 2-1 are not necessarily installed per the table.
    BQ25350EVM Test Setup
              for BQ25350 EVM Figure 2-1 Test Setup for BQ25350 EVM