SLVUDQ1 May 2026
The evaluation kit includes TAS2573EVM. This board must be paired with an AC-MB controller board.
A speaker is included in the kit, the default settings in PPC3 are designed to drive this speaker. However, any speaker can be connected to each of the amplifier outputs using the banana jacks or screw headers. Note that for peak performance the new speaker must be characterized first.
Similarly, a power supply is not part of the kit, but the barrel jack connector can be connected to any power supply in a range of 2.4V to 5.5V.