SLVUDQ1 May   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1  AC-MB Settings
      1. 2.1.1 Audio Serial Interface Settings
      2. 2.1.2 USB Control
      3. 2.1.3 External Control
    2. 2.2  AC-MB Power Supply
    3. 2.3  Default Jumper Settings on TAS2573EVM
    4. 2.4  I2C Target Address Selection
    5. 2.5  IOVDD and VDD Power Supply Options on EVM
    6. 2.6  VBAT Power Supply for TAS2573 on EVM
      1. 2.6.1 VBAT 2S EVM Hardware Configuration
      2. 2.6.2 VBAT 3S (External PVDD) EVM Hardware Configuration
    7. 2.7  Speaker Outputs
    8. 2.8  1-Channel Configuration
    9. 2.9  4-Channel Configuration
    10. 2.10 4-Wire Measurement of Load
    11. 2.11 Jumper Settings Quick Reference
  8. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  9. 4Additional Information
    1. 4.1 Known Issues
    2. 4.2 Troubleshooting
    3.     Trademarks

4-Channel Configuration

Two dual-mono EVMs can be interconnected using J35 and J36 headers, mounting one EVM on top of another. This enables the evaluation of a total of four audio channels. When two EVMs are interconnected, the following jumper configuration must be considered:

  • Short jumper J42 on one of the EVMs, this jumper is open by default.

In addition to the jumper configurations, verify each amplifier is set for a different I2C address using S1 and S2 on each EVM.

TAS2573EVM 4-Channel EVM InterconnectionFigure 2-11 4-Channel EVM Interconnection