SLVUDU7 April 2026
The LMG708B0 is a GaN switching DC/DC converter that features all of the functions necessary to implement a high-efficiency CC/CV synchronous buck regulator operating over a wide input voltage range from 5V to 80V. This easy-to-use converter integrates high-side and low-side GaN FETs capable of delivering 20A. Predictive dead time control is designed to minimize power dissipation during switching transitions. The LMG708B0 comes in a 4.5mm × 6mm, thermally enhanced, 22-pin eQFN package using a flip-chip routable leadframe (FCRLF) packaging technique.
Leveraging high-performance GaN power FETs, thermal management and EMI mitigation features, CC/CV operation, and small design size, the LMG708B0 represents an excellent point-of-load regulator choice for applications requiring the most efficient GaN design with useable current, lifetime reliability, and cost advantages. To optimize component selection and examine predicted efficiency performance across line and load ranges, download the LMG708B0 quickstart calculator.