SLVUDU7 April   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6.   6
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specifications
    4. 1.4 Device Information
      1. 1.4.1 Application Circuit Diagram
  8. 2Hardware
    1. 2.1 Test Setup and Procedure
      1. 2.1.1 EVM Connections
      2. 2.1.2 Test Equipment
      3. 2.1.3 Recommended Test Setup
        1. 2.1.3.1 Input Connections
        2. 2.1.3.2 Output Connections
      4. 2.1.4 Test Procedure
        1. 2.1.4.1 Line and Load Regulation, Efficiency
  9. 3Implementation Results
    1. 3.1 Test Data and Performance Curves
      1. 3.1.1 Efficiency
      2. 3.1.2 Thermal Performance
      3. 3.1.3 Operating Waveforms
        1. 3.1.3.1 Load Transient Response
        2. 3.1.3.2 Start-Up With VIN
        3. 3.1.3.3 Start-Up and Shutdown With ENABLE On and Off
        4. 3.1.3.4 Switching Operation
  10. 4Hardware Design Files
    1. 4.1 Schematic
    2. 4.2 PCB Layout
      1. 4.2.1 Component Drawings
      2. 4.2.2 Layout Guidelines
        1. 4.2.2.1 Power Stage Layout
        2. 4.2.2.2 Small-signal Component Layout
        3. 4.2.2.3 Thermal Design and Layout
        4. 4.2.2.4 Ground Plane Design
    3. 4.3 Bill of Materials
  11. 5Compliance Information
    1. 5.1 Compliance and Certifications
  12. 6Additional Information
    1. 6.1 Trademarks
  13. 7Device and Documentation Support
    1. 7.1 Device Support
      1. 7.1.1 Development Support
    2. 7.2 Documentation Support
      1. 7.2.1 Related Documentation
        1. 7.2.1.1 Low-EMI Design Resources
        2. 7.2.1.2 Thermal Design Resources
        3. 7.2.1.3 PCB Layout Resources

Input Connections

  • Prior to connecting the DC input source, set the current limit of the input supply to 0.1A maximum. Make sure the input source is initially set to 0V and connected to the VIN+ and VIN– connection points as shown in Figure 2-1. TI recommends an additional input bulk capacitor to provide damping when using long input lines.
  • Connect voltmeter 1 at the VIN+ and VIN– sense points to measure the input voltage. Instead of VIN+ at the input connector, use sense point TP5 near IC U1 to remove the voltage drop related to the EMI filter inductor.
  • Connect ammeter 1 to measure the input current. Use at least a 1-second aperture time to correctly measure the input current at light load in AUTO mode.