SLVUDZ3 July   2026

 

  1.   1
  2.   Description
  3.   Get Started
  4.   Features
  5.   Applications
  6. 16
  7. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
      1. 1.3.1 Supported Wolfspeed Modules and Evaluation Platforms
      2. 1.3.2 Supported Gate Drivers
    4. 1.4 Device Information
      1. 1.4.1 Primary-Side Power
      2. 1.4.2 Primary-Side I/O and Diagnostics
      3. 1.4.3 Secondary-Side Bias Supply
      4. 1.4.4 Output Stage Gate Loop
      5. 1.4.5 Short-Circuit Detection System
        1. 1.4.5.1 Short-Circuit Detection - DESAT
      6. 1.4.6 PCB Pinout
    5. 1.5 General TI High Voltage Evaluation User Safety Guidelines
  8. 2Using the EVM
    1. 2.1 Equipment List and Board Setup
    2. 2.2 Test Setups and Procedures
      1. 2.2.1 Power-On and Bias Supply Check
      2. 2.2.2 Output Switching
  9. 3Hardware Design Files
    1. 3.1 Schematics
    2. 3.2 PCB Layouts
    3. 3.3 Bill of Materials (BOM)
  10. 4Additional Information
    1. 4.1 Trademarks
  11. 5References

Description

The UCC2183XXQEVM-123 is a compact, half-bridge gate driver board consisting of two single-channel isolated gate drivers. The EVM provides isolated bias supply, drive current, protection and monitoring needed for driving several different models of Wolfspeed® silicon-carbide (SiC) MOSFET modules and other IGBT or SiC MOSFET modules with a similar pinout. The on-board isolated bias can provide adjustable isolated voltage with passive component change.