SLVUDZ3 July 2026
|
Designator |
Quantity |
Description |
Part Number |
|---|---|---|---|
|
!PCB |
1 |
Printed Circuit Board |
HVP123A |
|
C1, C4, C17, C19 |
4 |
CAP, CERM, 0.1uF, 50V, ± 10%, X7R, 0603 |
8.85012E+11 |
|
C2, C5, C18, C20 |
4 |
CAP, CERM, 4.7uF, 50V, ± 10%, X7R, 1210 |
C3225X7R1H475K250AB |
|
C3, C10, C24, C26 |
4 |
CAP, CERM, 100pF, 10V, ± 10%, X7R, 0603 |
0603ZC101KAT2A |
|
C6, C21 |
2 |
CAP, CERM, 0.1uF, 10V,± 10%, X5R, 0402 |
LMK105BJ104KV-F |
|
C7, C46, C50, C57, C60, C64 |
6 |
CAP, CERM, 0.1uF, 50V, ± 10%, X7R, 0603 |
C0603C104K5RACTU |
|
C8, C13, C22, C28 |
4 |
CAP, CERM, 0.1uF, 25V, ± 10%, X7R, 0603 |
C0603X104K3RACTU |
|
C9, C14, C23, C29 |
4 |
CAP, CERM, 4.7uF, 25V, ± 20%, X5R, 1206 |
12063D475MAT2A |
|
C12, C15 |
2 |
CAP, CERM, 100pF, 25V, ± 5%, C0G/NP0, 0402 |
C0402C101J3GACTU |
|
C16, C27 |
2 |
CAP, CERM, 100pF, 50V, ± 5%, C0G/NP0, AEC-Q200 Grade 0, 0603 |
CGA3E2NP01H101J080AA |
|
C30, C37 |
2 |
CAP, CERM, 2.2uF, 50V, ± 10%, X5R, 0603 |
GRM188R61H225KE11D |
|
C31, C32, C33, C34, C35, C36, C40, C41 |
8 |
CAP, CERM, 10uF, 50V, ± 10%, X5R, 1206 |
C3216X5R1H106K160AB |
|
C38, C39 |
2 |
CAP, CERM, 0.01uF, 50V, ± 10%, X7R, 0402 |
GRM155R71H103KA88D |
|
C42, C43, C65, C66 |
4 |
CAP, CERM, 220pF, 50V,± 5%, C0G/NP0, AEC-Q200 Grade 1, 0402 |
CGA2B2C0G1H221J050BA |
|
C44, C55 |
2 |
220pF ±5% 50V Ceramic Capacitor C0G, NP0 0603 (1608 Metric) |
C0603C221J5GAC7867 |
|
C45, C56 |
2 |
CAP, CERM, 10pF, 50V, ± 5%, C0G/NP0, AEC-Q200 Grade 1, 0402 |
CGA2B2C0G1H100D050BA |
|
C47, C58 |
2 |
CAP, CERM, 1 µF, 25V,± 10%, X7R, AEC-Q200 Grade 1, 0603 |
CGA3E1X7R1E105K080AC |
|
C48, C59 |
2 |
CAP, CERM, 2.2uF, 16V, ± 10%, X7R, 0805 |
C2012X7R1C225K125AB |
|
C49, C54 |
2 |
68pF ±5% 50V Ceramic Capacitor C0G, NP0 0402 (1005 Metric) |
GCM1555C1H680JA16D |
|
C51, C61 |
2 |
CAP, CERM, 10uF, 50V, ± 10%, X7R, 1206 |
CL31B106KBHNNNE |
|
C52, C62 |
2 |
CAP, CERM, 0.1uF, 50V, ± 10%, X7R, AEC-Q200 Grade 1, 0402 |
GCM155R71H104KE02D |
|
C53, C63 |
2 |
CAP, CERM, 10uF, 35V, ± 10%, X7R, AEC-Q200 Grade 1, 1206_190 |
CGA5L1X7R1V106K160AC |
|
D1, D2, D6, D7 |
4 |
Diode, Ultrafast, 1200V, 1A, SMA |
STTH112A |
|
D3, D8 |
2 |
Diode, Zener, 2.7V, 300mW, SOD-523 |
BZT52C2V7T-7 |
|
D4, D9 |
2 |
Diode, Zener, 14V, 500mW, SOD-123 |
DDZ14B-7 |
|
D5, D10 |
2 |
Diode, Schottky, 30V, 0.2A, SOD-323 |
BAT54WS-7F |
|
D11, D12, D13, D14 |
4 |
LED, Red, SMD |
LTST-C190KRKT |
|
D15 |
1 |
LED, Green, SMD |
LTST-C190GKT |
|
D16, D17 |
2 |
LED, Red, SMD |
150060RS75000 |
|
FID4, FID5, FID6 |
3 |
Fiducial mark. There is nothing to buy or mount. |
N/A |
|
GATE1, GATE2 |
2 |
Connector, MMCX 50Ω, TH |
MMCX-J-P-H-ST-TH1 |
|
GND1 |
1 |
Test Point, Compact, SMT |
5016 |
|
J1, J2 |
2 |
FASTON 110, PCB Terminals, Tab, Tab, PCB Terminal Mating Tab Width 0.11 in [2.8mm], PCB Terminal Mating Tab Thickness 0.02 in [.51mm] |
735187-2 |
|
J3, J4 |
2 |
4 Position Elevated Socket Connector Through Hole |
ESQ-102-33L-D |
|
J5 |
1 |
SBH11-PBPC-D08-ST-BK |
|
|
J6, J7 |
2 |
Header, 100mil, 3x1, Gold, TH |
PBC03SAAN |
|
L1, L2 |
2 |
Coupled inductor, 2.8A, 0.055Ω, SMD |
ACM4520-421-2P-T000 |
|
L5, L11 |
2 |
Inductor Power Shielded Wirewound 3.3uH 20% 100KHz Ferrite 0.88A 0.3Ω DCR T/R |
NRV2010T3R3MGF |
|
L6, L7, L8, L9 |
4 |
1µH Shielded Multilayer Inductor 600mA 150mΩ 0603 (1608 Metric) |
MLZ1608A1R0WT000 |
|
LBL1 |
1 |
Thermal Transfer Printable Labels, 0.650" W × 0.200" H - 10,000 per roll |
THT-14-423-10 |
|
R1, R3, R11, R27, R34, R37 |
6 |
RES, 100, 1%, 0.125W, AEC-Q200 Grade 1, 0402 |
ATC504L1000FTNCFT |
|
R2, R5, R8, R10, R17, R74, R75 |
7 |
RES, 100, 5%, 0.063W, AEC-Q200 Grade 0, 0402 |
CRCW0402100RJNED |
|
R4, R16, R28, R35, R76 |
5 |
RES, 0, 5%, 0.125W, 0603 |
MCT06030Z0000ZP500 |
|
R6, R29 |
2 |
RES, 34.8, 1%, 0.5W, 1210 |
RC1210FR-0734R8L |
|
R12, R13, R19, R32, R33, R54, R58, R61, R62, R69, R79 |
11 |
RES, 16.5k, 1%, 0.1W, AEC-Q200 Grade 0, 0603 |
ERJ-3EKF1652V |
|
R15, R18, R36, R55, R56 |
5 |
RES, 10.0k, 1%, 0.1W, 0603 |
RC0603FR-0710KL |
|
R21, R39 |
2 |
RES, 1.00k, 0.1%, 0.125W, 0805 |
RT0805BRD071KL |
|
R22, R23, R24, R26, R40, R41, R42, R43 |
8 |
RES, 6.8, 5%, 1W, AEC-Q200 Grade 0, 2512 |
CRCW25126R80JNEG |
|
R45, R46, R47, R48 |
4 |
RES, 1.00k, 1%, 0.1W, 0603 |
ERJ-3EKF1001V |
|
R49 |
1 |
RES, 2.49k, 1%, 0.1W, AEC-Q200 Grade 0, 0603 |
CRCW06032K49FKEA |
|
R52 |
1 |
RES, 2.32M, 1%, 0.063W, AEC-Q200 Grade 0, 0402 |
CRCW04022M32FKED |
|
R53 |
1 |
RES, 208k, 0.1%, 0.1W, 0603 |
RT0603BRD07208KL |
|
R57 |
1 |
RES, 768k, 1%, 0.063W, AEC-Q200 Grade 0, 0402 |
CRCW0402768KFKED |
|
R59 |
1 |
49.9kΩs ±1% 0.1W, 1/10W Chip Resistor 0603 (1608 Metric) Automotive AEC-Q200 Thick Film |
CRCW060349K9FKEA |
|
R60 |
1 |
RES, 226k, 1%, 0.1W, AEC-Q200 Grade 0, 0603 |
CRCW0603226KFKEA |
|
R63, R64 |
2 |
RES, 0, 5%, 0.25W, AEC-Q200 Grade 0, 1206 |
RCA12060000ZSEA |
|
R66, R77 |
2 |
RES, 10.0k, 1%, 0.1W, AEC-Q200 Grade 0, 0603 |
CRCW060310K0FKEA |
|
R67, R80 |
2 |
RES, 30k, 5%, 0.1W, AEC-Q200 Grade 0, 0603 |
CRCW060330K0JNEA |
|
R68, R78 |
2 |
RES, 5.11k, 1%, 0.1W, AEC-Q200 Grade 0, 0603 |
CRCW06035K11FKEA |
|
R70, R72, R81, R82 |
4 |
RES, 80.6k, 1%, 0.063W, AEC-Q200 Grade 0, 0402 |
CRCW040280K6FKED |
|
S1 |
1 |
Switch, Tactile, SPST-NO, 0.05A, 12V, SMD |
EVQ-P7A01P |
|
TP13, TP14 |
2 |
Test Point, Miniature, SMT |
5015 |
|
TP15, TP16, TP17, TP45, TP50 |
5 |
Test Point, Multipurpose, Black, TH |
5011 |
|
TP20, TP25 |
2 |
Test Point, Multipurpose, Orange, TH |
5013 |
|
TP21, TP24, TP44, TP49 |
4 |
Test Point, Multipurpose, Red, TH |
5010 |
|
TP26, TP38 |
2 |
Test Point, Multipurpose, Blue, TH |
5127 |
|
TP27, TP35 |
2 |
Test Point, Multipurpose, Green, TH |
5126 |
|
TP32, TP39 |
2 |
Test Point, Multipurpose, Grey, TH |
5128 |
|
TP40, TP43, TP56 |
3 |
Test Point, Multipurpose, Brown, TH |
5125 |
|
TP46, TP48, TP52, TP54 |
4 |
Test Point, Miniature, Red, TH |
5000 |
|
TP47, TP51, TP53, TP55 |
4 |
Test Point, Miniature, Black, TH |
5001 |
|
U1, U3 |
2 |
UCC218302BQDFPRQ1 |
UCC218302BQDFPRQ1 |
|
U2 |
1 |
Dual 4-Input Positive-AND Gate, DGV0014A (TVSOP-14) |
SN74LV21ADGVR |
|
U4 |
1 |
300mA, 18V, Low IQ, Low Dropout Voltage Regulator with Power Good, DRV0006A (WSON-6) |
TPS7A2501DRVR |
|
U5 |
1 |
2.7V-22V, 4A, 50mΩ Priority Power MUX, RUX0012A (VQFN-HR-12) |
TPS2121RUXR |
|
U7, U9 |
2 |
Automotive 1.5W, 12V-Vin, 25V-Vout, High Efficiency, High-Density, >5kVRMS, Isolated DC-DC Module |
UCC34141QDHARQ1 |
|
U8 |
1 |
Dual Differential Driver and Receiver with ±15kV IEC ESD Protection, 2 TX / 2 RX, 5V, -40 to 85°C, 16-Pin VQFN(RGY), Green (RoHS and no Sb/Br) |
SN65C1167ERGYR |
|
C11, C25 |
0 |
CAP, CERM, 0.1uF, 50V, ± 10%, X7R, 0603 |
8.85012E+11 |
|
FID1, FID2, FID3 |
0 |
Fiducial mark. There is nothing to buy or mount. |
N/A |
|
GATE3, GATE4 |
0 |
Connector, MMCX 50Ω, TH |
MMCX-J-P-H-ST-TH1 |
|
J8, J9, J10, J11 |
0 |
Terminal Tab Quick-Fit PCB Female 0.110x.020 Tab Brass/Tin-Nickel |
3534 |
|
Q1, Q2 |
0 |
N-Channel 40V 8A (Ta), 19A (Tc) 2.3W (Ta), 15W (Tc) Surface Mount DFN2020MD-6 |
BUK6D23-40EX |
|
R7, R30 |
0 |
RES, 10.0, 1%, 0.25W, AEC-Q200 Grade 0, 0603 |
CRCW060310R0FKEAHP |
|
R9, R31 |
0 |
RES, 10.0k, 1%, 0.1W, 0603 |
RC0603FR-0710KL |
|
R14, R50, R51 |
0 |
RES, 0, 5%, 0.125W, 0603 |
MCT06030Z0000ZP500 |
|
R20, R38 |
0 |
RES, 34.8, 1%, 0.5W, 1210 |
RC1210FR-0734R8L |
|
R25, R44 |
0 |
0Ω Jumper 0.5W, 1/2W Chip Resistor 0805 (2012 Metric) Automotive AEC-Q200 Metal Foil |
HCJ0805ZT0R00 |
|
R71, R83 |
0 |
RES, 100k, 5%, 0.1W, AEC-Q200 Grade 0, 0402 |
ERJ-2GEJ104X |
|
R73, R84 |
0 |
RES, 330k, 1%, 0.1W, AEC-Q200 Grade 0, 0603 |
ERJ-3EKF3303V |