SLVUDZ3
July 2026
1
Description
Get Started
Features
Applications
1
6
1
Evaluation Module Overview
1.1
Introduction
1.2
Kit Contents
1.3
Specification
1.3.1
Supported Wolfspeed Modules and Evaluation Platforms
1.3.2
Supported Gate Drivers
1.4
Device Information
1.4.1
Primary-Side Power
1.4.2
Primary-Side I/O and Diagnostics
1.4.3
Secondary-Side Bias Supply
1.4.4
Output Stage Gate Loop
1.4.5
Short-Circuit Detection System
1.4.5.1
Short-Circuit Detection - DESAT
1.4.6
PCB Pinout
1.5
General TI High Voltage Evaluation User Safety Guidelines
2
Using the EVM
2.1
Equipment List and Board Setup
2.2
Test Setups and Procedures
2.2.1
Power-On and Bias Supply Check
2.2.2
Output Switching
3
Hardware Design Files
3.1
Schematics
3.2
PCB Layouts
3.3
Bill of Materials (BOM)
4
Additional Information
4.1
Trademarks
5
References
2.1
Equipment List and Board Setup
Power supplies
Need to provide at least 12V and 1A to power up the EVM
Function generator and accessories
One 2-channel function generator
Two standard 50Ω BNC coaxial cables
Oscilloscope and accessories
Oscilloscope 500MHz or higher with at least four channels
Four passive voltage probes with at least 500MHz bandwidth
Digital multimeters
Two digital multimeters
Other
Connection wires of various length