SLVUE20 September 2026
The TUSB2514EVM is a 4-port Hi-Speed USB hub that provides USB High-speed or Full-speed connections on the upstream and downstream ports. The TUSB2514 supports per-port or ganged power switching and overcurrent protection. The TUSB2514 downstream ports provide support for battery charging applications by providing USB battery charging downstream-port (CDP) handshaking support. The device also supports a dedicated charging-port (DCP) mode when the upstream port is not connected.