SLVUE20 September   2026

 

  1.   1
  2.   Description
  3.   Features
  4.   Applications
  5.   5
  6. 1Evaluation Module Overview
    1. 1.1 Introduction
    2. 1.2 Kit Contents
    3. 1.3 Specification
    4. 1.4 Device Information
  7. 2Hardware
    1. 2.1 TUSB2514
    2. 2.2 USB Port Connectors
      1. 2.2.1 USB Port Connector - Power
      2. 2.2.2 USB Port Connector - Noise Filtering
    3. 2.3 Optional Serial EEPROM
    4. 2.4 Power
    5. 2.5 Hub Configuration
      1. 2.5.1 Configuration Switch
  8. 3EVM Installation
  9. 4Troubleshooting
  10. 5Hardware Design Files
    1. 5.1 Schematics
    2. 5.2 TUSB2514EVM Layout
    3. 5.3 Bill of Materials (BOM)
  11. 6Additional Information
    1. 6.1 Trademarks
    2. 6.2 Related Documentation

TUSB2514

The TUSB2514 (U1 in the schematic) operates as a functional interconnect between an upstream connection to a USB host or hub and up to four directly-connected downstream devices or hubs. More devices and hubs can be supported if arranged in tiers. The TUSB2514 can support operation at High-Speed (HS), Full Speed (FS), or Low Speed (LS). In general, the speed of the upstream connection of the TUSB2514EVM limits the downstream connections to that speed (HS and FS) or lower. The TUSB2514 requires a 24MHz low-ESR crystal, Y1 with a 1MΩ feedback resistor. The crystal must be fundamental mode with a load capacitance of 12pF – 24pF and a frequency stability rating of ±100 PPM or better.

To confirm a proper startup oscillation condition, a maximum crystal equivalent series resistance (ESR) of 50Ω is recommended. The TUSB2514 can also use an oscillator or other clock source. When using an external clock source such as an oscillator, the reference clock must have ±100PPM (or better) frequency stability and have less than 50ps absolute peak-to-peak jitter.