SLVUE20 September 2026
The Texas Instruments TUSB2514 evaluation module (EVM) is a functional board design of a single device that implements a USB2.0 hub. The EVM can support USB2.0 (High-Speed, Full-Speed, and Low-Speed) operation on it's USB ports. This EVM is intended for use in evaluating system compatibility, developing optional EEPROM firmware, and validating interoperability. This EVM also acts as a hardware reference design for any implementation of the TUSB2514.