SLVUE20 September 2026
This EVM kit contains the following items:
• TUSB2514EVM board
The user must provide a Type-A to Type-B USB cable for the upstream port connection to a USB Host. If using the EVM as a self-powered HUB, the user must also provide a 5V power adapter as the power source for the EVM.