SLYA048B March   2020  – June 2021 FDC1004 , FDC1004-Q1 , FDC2112 , FDC2112-Q1 , FDC2114 , FDC2114-Q1 , FDC2212 , FDC2212-Q1 , FDC2214 , FDC2214-Q1 , LDC0851 , LDC1001 , LDC1041 , LDC1051 , LDC1101 , LDC1312 , LDC1312-Q1 , LDC1314 , LDC1314-Q1 , LDC1612 , LDC1612-Q1 , LDC1614 , LDC1614-Q1 , LDC2112 , LDC2114 , LDC3114 , LDC3114-Q1

 

  1.   Trademarks
  2. 1Inductive and Capacitive Theory of Operation
    1. 1.1 Inductive Sensing Theory of Operation
    2. 1.2 Capacitive Sensing Theory of Operation
  3. 2FDC: Capacitive Level Sensing
    1. 2.1 Capacitive Technology Benefits in Liquid Level Sensing
    2. 2.2 Getting Started With Capacitive Liquid Level Sensing
    3. 2.3 Device Selection
    4. 2.4 Design Challenges and Additional Collateral
  4. 3LDC: Inductive Touch Buttons
    1. 3.1 Inductive Technology Benefits in Buttons
    2. 3.2 Getting Started With Inductive Buttons
    3. 3.3 Device Selection
    4. 3.4 Design Challenges and Additional Collateral
  5. 4LDC: Incremental Encoder and Event Counting
    1. 4.1 Inductive Technology Benefits in Incremental Encoders
    2. 4.2 Getting Started With an Inductive Incremental Encoder
    3. 4.3 Device Recommendations
    4. 4.4 Design Challenges and Additional Collateral
  6. 5LDC: Metal Proximity Sensor
    1. 5.1 Inductive Technology Benefits in Metal Proximity Detection
    2. 5.2 Criteria to Consider when Choosing Inductive Sensing for Metal Proximity Applications
      1. 5.2.1 Metal Target Movement in Relation to Inductive Coil
      2. 5.2.2 Sensing Distance
      3. 5.2.3 Size and Shape of Metal Target
      4. 5.2.4 Speed (Sample Rate versus Resolution)
      5. 5.2.5 Environmental Compensation
    3. 5.3 Getting Started With Inductive Metal Proximity Sensing
    4. 5.4 Device Recommendations
    5. 5.5 Design Challenges and Additional Collateral
  7. 6Revision History

Speed (Sample Rate versus Resolution)

Resolution is inversely proportional to sample rate. The higher the desired resolution, the lower the sample rate must be configured. A list of samples rates and resolutions per device can be found on our LDC device selection guide. For more detailed criteria on how to optimize resolution, see Optimizing L Measurement Resolution for the LDC161x and LDC1101 and Optimizing L Measurement Resolution for the LDC1312 and LDC1314.