LDC1612-Q1
2-Ch, 28-bit, high-resolution automotive inductance to digital converter
LDC1612-Q1
- Qualified for Automotive Applications
- AEC-Q100 Qualified With the Following Results:
- Device Temperature Grade 1:–40°C to +125°C
Ambient Operating Temperature Range - Device HBM ESD Classification Level 2
- Device CDM ESD Classification Level C5
- Device Temperature Grade 1:–40°C to +125°C
- Easy-to-use – Minimal Configuration Required
- Measure up to 4 Sensors with One IC
- Multiple Channels Support Environmental and
Aging Compensation - Multi-Channel Remote Sensing Provides Lowest
System Cost - Pin-Compatible Medium and High-resolution
Options- LDC1312-Q1/LDC1314-Q1: 2/4-ch 12-bit LDC
- LDC1612-Q1/LDC1614-Q1: 2/4-ch 28-bit LDC
- Sensing range beyond two coil diameters
- Supports Wide Sensor Frequency Range of 1kHz
to 10MHz - Power Consumption:
- 35 µA Low Power Sleep Mode
- 200 nA Shutdown Mode
- 3.3V Operation
- Support Internal or External Reference Clock
- Immune to DC Magnetic Fields and Magnets
The LDC1612-Q1 and LDC1614-Q1 are 2- and 4-channel, 28-bit inductance to digital converters (LDCs) for inductive sensing solutions. With multiple channels and support for remote sensing, the LDC1612-Q1 and LDC1614-Q1 enable the performance and reliability benefits of inductive sensing to be realized at minimal cost and power. The products are easy to use, only requiring that the sensor frequency be within 1 kHz and 10 MHz to begin sensing. The wide 1 kHz to 10 MHz sensor frequency range also enables use of very small PCB coils, further reducing sensing solution cost and size.
The high resolution channels allow for a much larger sensing range, maintaining good performance beyond two coil diameters. Well-matched channels allow for differential and ratiometric measurements, which enable designers to use one channel to compensate their sensing for environmental and aging conditions such as temperature, humidity, and mechanical drift.
Given their ease of use, low power, and low system cost these products enable designers to greatly improve performance, reliability, and flexibility over existing sensing solutions and to introduce brand new sensing capabilities to products in all markets, especially consumer and industrial applications.
These devices are easily configured via an I2C interface. The two-channel LDC1612-Q1 is available in a WSON- 12 package and the four-channel LDC1614-Q1 is available in a WQFN-16 package.
Similar products you might be interested in
Same functionality with different pin-out to the compared device
Technical documentation
Design & development
For additional terms or required resources, click any title below to view the detail page where available.
LDC1612EVM — LDC1612 Evaluation Module for Inductance to Digital Converter with Sample PCB Coils
The LDC1612 Evaluation Module demonstrates the use of inductive sensing technology to sense and measure the presence, position or composition of a conductive target object. The module includes two example PCB sensor coils that connect to the two channels of the LDC1612. An MSP430 (...)
LDCCOILEVM — Reference Coil Board Evaluation Module
The LDCCOILEVM is designed to provide maximum flexibility for system prototyping and allow for experimentation with different coil sizes. It includes 19 unique types of PCB coils that range from long rectangular asymmetric coils to small circular coils 3mm in diameter. Every coil is separated by (...)
LDC-CALCULATOR-TOOLS — Inductive Sensing Design Calculator Tool
The inductive sensing calculator tools provide two Excel spreadsheets to assist in the design process for inductive-to-digital converter (LDC) devices. These tools provide coil design assistance as well as some device-specific configurations.
Supported products & hardware
| Package | Pins | CAD symbols, footprints & 3D models |
|---|---|---|
| WSON (DNT) | 12 | Ultra Librarian |
Ordering & quality
- RoHS
- REACH
- Device marking
- Lead finish/Ball material
- MSL rating/Peak reflow
- MTBF/FIT estimates
- Material content
- Qualification summary
- Ongoing reliability monitoring
- Fab location
- Assembly location
Recommended products may have parameters, evaluation modules or reference designs related to this TI product.
Support & training
TI E2E™ forums with technical support from TI engineers
Content is provided "as is" by TI and community contributors and does not constitute TI specifications. See terms of use.
If you have questions about quality, packaging or ordering TI products, see TI support.