SNAA435 April 2025 CDC6C-Q1 , LMK3C0105-Q1 , LMK3H0102-Q1
FPD-Link III devices require different REFCLK frequencies based on the imager or camera pixel clock (PCLK) frequency used in the system. Similarly, the time-domain jitter specification depends on the PCLK frequency, UI, and various link configuration settings. The summary below lists the time-domain and frequency-domain jitter limits and UI definitions for all FPD-Link III devices which require an external REFCLK. All devices can support a standard 1.8V LVCMOS clock input with ±50ppm frequency accuracy. For time-domain jitter measurements, a custom second order PLL model needs to be configured in the jitter analysis software tool. The following loop bandwidth, low pass filter, and BER settings are used for time-domain jitter analysis for all FPD-Link III devices:
Phase noise integration range: 200kHz - 10MHz
Jitter limit = 50ps peak-peak
Phase noise integration range: 200kHz - 10MHz
Jitter limit = 50ps peak-peak