SNAA435 April 2025 CDC6C-Q1 , LMK3C0105-Q1 , LMK3H0102-Q1
Table 3-1 and Table 3-2 summarize typical configurations and REFCLK jitter requirements for all FPD-Link III and FPD-Link IV devices that require an external oscillator. CDC6C-Q1, LMK3H0102-Q1, and LMK3C0105-Q1 jitter measurements are provided for typical REFCLK frequencies and jitter test conditions. LMK3H0102-Q1 and LMK3C0105-Q1 measurements include worst-case crosstalk with common frequency combinations (ex: 25MHz, 27MHz, and 100MHz) to represent more realistic system use cases. Time-domain measurements only include typical values. RMS phase jitter measurements in Table 3-2 also include maximum specifications across PVT based on device characterization.
If only one output frequency is needed, the CDC6C-Q1 oscillator is generally recommended. This is offered in the industry smallest package size and has minimal power consumption. If multiple output frequencies are required, a clock generator such as LMK3H0102-Q1 or LMK3C0105-Q1 can often be the simplest system design.
| FPD-Link device | TI Clocking Designs | Typical Configuration | Typical REFCLK Jitter Requirement | LMK3H0102/LMK3C0105 Jitter Measurement | CDC6C Jitter Measurement |
|---|---|---|---|---|---|
| DS90UB933-Q1 DS90UB633A-Q1 | CDC6CE025000XXXXX-Q1 LMK3H0102-Q1 LMK3C-Q1 | REFCLK = 25MHz, PCLK = 50MHz, 12 bit mode | 643ps | 8.4ps | 8.5ps |
| DS90UB913A-Q1 DS90UB913Q-Q1 | CDC6CE048000XXXXX-Q1 LMK3H0102-Q1 LMK3C-Q1 | REFCLK = 48MHz, PCLK = 72MHz, 12-bit LF mode | 50ps | 5.51ps | 6.7ps |
| DS90UB935-Q1 DS90UB953-Q1 DS90UB953A-Q1 DS90UB635-Q1 | CDC6CE050000XXXXX-Q1 LMK3H0102-Q1 LMK3C-Q1 | REFCLK = 50MHz, PCLK = 50MHz | 1000ps | 4.20ps | 6.8ps |
| DS90UB954-Q1 DS90UB936-Q1 DS90UB958-Q1 DS90UB638-Q1 | CDC6CE025000XXXXX-Q1 LMK3H0102-Q1 LMK3C-Q1 | REFCLK = 25MHz, PCLK = 25MHz | 50ps p-p (200kHz-10MHz Integration Band) | 4.498ps p-p | 3.3ps p-p |
| DS90UB960-Q1 DS90UB962-Q1 DS90UB662-Q1 | CDC6CE025000XXXXX-Q1 LMK3H0102-Q1 LMK3C-Q1 | REFCLK = 25MHz, PCLK = 25MHz | 50ps peak-peak (200kHz-10MHz integration band) | 4.498ps p-p | 3.3ps p-p |
| DS90Ux941AS-Q1 | CDC6CE025000XXXXX-Q1 LMK3H0102-Q1 LMK3C-Q1 | REFCLK = 25MHz, PCLK = 25MHz, Dual-link mode | 32ps | 8.4ps | 8.5ps |
| FPD-Link Device | TI Clocking Designs | REFCLK Frequency | REFCLK Phase Jitter
Requirement (12kHz - 20MHz) |
LMK3H0102/LMK3C0105 Jitter Measurement | CDC6C Jitter Measurement |
|---|---|---|---|---|---|
| DS90UB964-Q1 |
CDC6CE025000XXXXX-Q1 LMK3H0102-Q1 LMK3C-Q1 |
25MHz | 1.5ps RMS | 310fs RMS (typical) | 750fs RMS (typical) 1ps RMS (max) |
| DS90UB971-Q1 |
CDC6CE025000XXXXX-Q1 LMK3H0102-Q1 LMK3C-Q1 |
25MHz | 1.5ps RMS | 310fs RMS (typical) | 750fs RMS (typical) 1ps RMS (max) |
| DS90UB9702-Q1 DS90UB9722-Q1 DS90UB9724-Q1 |
CDC6CE025000XXXXX-Q1 LMK3H0102-Q1 LMK3C-Q1 |
25MHz | 1.5ps RMS | 310fs RMS (typical) | 750fs RMS (typical) 1ps RMS (max) |
| DS90Ux981-Q1 |
CDC6CE027000XXXXX-Q1 LMK3H0102-Q1 LMK3C-Q1 |
27MHz | 1.5ps RMS | 340fs RMS (typical) | 550 fs RMS (typical) |
| DS90Ux983-Q1 DS90Ux943A-Q1 |
CDC6CE027000XXXXX-Q1 LMK3H0102-Q1 LMK3C-Q1 |
27MHz | 1.5ps RMS | 340fs RMS (typical) | 550 fs RMS (typical) |
| DS90Ux984-Q1 DS90Ux944A-Q1 |
CDC6CE027000XXXXX-Q1 LMK3H0102-Q1 LMK3C-Q1 |
27MHz | 1.5ps RMS | 340fs RMS (typical) | 550 fs RMS (typical) |
| DS90Ux988-Q1 DS90Ux688-Q1 |
CDC6CE027000XXXXX-Q1 LMK3H0102-Q1 LMK3C-Q1 |
27MHz | 1.5ps RMS | 340fs RMS (typical) | 550 fs RMS (typical) |