SNAS668E August 2015 – September 2024 LMK03328
PRODUCTION DATA
The PLL2_CALCTRL1 register is described in the following table.
| Bit # | Field | Type | Reset | EEPROM | Description |
|---|---|---|---|---|---|
| [7:1] | RESERVED | - | - | N | Reserved. |
| [0] | PLL2_LOOPBW | RW | 0 | Y | PLL2 Loop bandwidth Control. The PLL2_LOOPBW bit, when set to a 1, delays the calibration of the VCO by 60ms (+/-20%) . Set the PLL2_LOOPBW bit to a 1 when the PLLx_POR_SLOW bits are set to 1 for improved PLL locking. When using PLL2 in jitter cleaner mode (setting PFD, charge pump, and loop filter for minimizing loop bandwidth), set the PLL2_LOOPBW bit to 1 for improved PLL locking. |