SNAS668E August 2015 – September 2024 LMK03328
PRODUCTION DATA
The PLL1_CTRL3 register provides control of PLL1. The PLL1_CTRL3 register fields are described in the following table.
| Bit # | Field | Type | Reset | EEPROM | Description | |
|---|---|---|---|---|---|---|
| [7:3] | RESERVED | - | - | N | Reserved. | |
| [2:0] | PLL1_ENABLE_C3[2:0] | RW | 0x3 | Y | PLL1 Loop Filter Settings. | |
| PLL1_ENABLE_C3[2:0] | MODE | |||||
| 0 (0x0), 1 (0x1), 2 (0x2) | RESERVED | |||||
| 3 (0x3) | 2nd Order Loop Filter Recommended Setting for Integer PLL Mode. | |||||
| 4 (0x4), 5 (0x5), 6 (0x6) | RESERVED | |||||
| 7 (0x7) | 3rd Order Loop Filter Recommended Setting for Fractional PLL Mode. | |||||