SNAS668E August 2015 – September 2024 LMK03328
PRODUCTION DATA
The PLL1_LF_R3 register controls the value of the PLL1 Loop Filter R3.
| Bit # | Field | Type | Reset | EEPROM | Description | |
|---|---|---|---|---|---|---|
| [7] | RESERVED | - | - | N | Reserved. | |
| [6:1] | PLL1_LF_R3[5:0] | RW | 0x00 | Y | PLL1 Loop Filter R3. NOTE: Table below lists commonly used R3 values but more selections are available. | |
| PLL1_LF_R3[5:0] | R3 (Ω) | |||||
| 0 (0x00) | 18 | |||||
| 2 (0x02) | 318 | |||||
| 4 (0x04) | 518 | |||||
| 8 (0x08) | 717 | |||||
| 16 (0x10) | 854 | |||||
| 32 (0x20) | 1654 | |||||
| 64 (0x40) | 3254 | |||||
| [0] | PLL1_LF_INT_FRAC | RW | 0 | Y | PLL1 Loop Filter Setting. Set to 0 for integer PLL and to 1 for fractional PLL. | |