SNAS674C September 2015 – May 2025 LMK61E2
PRODUCTION DATA
The PLL_CTRL1 register provides control of PLL. The PLL_CTRL1 register fields are described in the following table.
| Bit # | Field | Type | Reset | EEPROM | Description | |
|---|---|---|---|---|---|---|
| [7:6] | RESERVED | RW | 0x0 | Y | Reserved. | |
| [5] | PLL_D | RW | 1 | Y | PLL R Divider Frequency Doubler Enable. If PLL_D is 1 the R Divider Frequency Doubler is enabled. | |
| [4] | RESERVED | - | - | N | Reserved. | |
| [3:0] | PLL_CP[3:0] | RW | 0x8 | Y | PLL Charge Pump Current. Other combinations of PLL_CP[3:0] not in table below are reserved and not supported. | |
| PLL_CP[3:0] | PLL Charge Pump Current | |||||
| 4 (0x4) | 1.6mA | |||||
| 8 (0x8) | 6.4mA | |||||