SNAS674C September 2015 – May 2025 LMK61E2
PRODUCTION DATA
The PLL_LF_R3 register controls the value of the PLL Loop Filter R3.
| Bit # | Field | Type | Reset | EEPROM | Description | |
|---|---|---|---|---|---|---|
| [7] | RESERVED | - | - | N |
Reserved. | |
| [6:0] | PLL_LF_R3[6:0] | RW | 0x00 | Y |
PLL Loop Filter R3.
NOTE: Table below lists commonly used R3 values but more selections are available. | |
| PLL_LF_R3[6:0] | R3 (Ω) | |||||
| 0 (0x00) | 18 | |||||
| 3 (0x03) | 205 | |||||
| 8 (0x08) | 854 | |||||
| 9 (0x09) | 1136 | |||||
| 12 (0x0C) | 1535 | |||||
| 17 (0x11) | 1936 | |||||
| 20 (0x14) | 2335 | |||||