SNAS739E June 2018 – December 2025 LMX2615-SP
PRODUCTION DATA
R25 is shown in Figure 6-34 and described in Table 6-45.
Return to Summary Table.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | |||||||||||||||
| R/W-0x624 | |||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 - 0 | RESERVED | R/W | 0x624 | Program 0x624 to this field. After programming R0 with RESET = 1, no need to program this register. |