SNAS739E June 2018 – December 2025 LMX2615-SP
PRODUCTION DATA
R11 is shown in Figure 6-20 and described in Table 6-31.
Return to Summary Table.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | PLL_R | RESERVED | |||||||||||||
| R/W-0x0 | R/W-0x1 | R/W-0x8 | |||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 - 12 | RESERVED | R/W | 0x0 | Program 0x0 to this field. |
| 11 - 4 | PLL_R | R/W | 0x1 | Reference path Post-R divider. This is the divider after the Pre-R divider. |
| 3 - 0 | RESERVED | R/W | 0x8 | Program 0x8 to this field. |