SNAS739E June 2018 – December 2025 LMX2615-SP
PRODUCTION DATA
R113 is shown in Figure 6-95 and described in Table 6-106.
Return to Summary Table.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| rb_IO_STATUS | |||||||||||||||
| R | |||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 - 0 | rb_IO_STATUS | R | - | Reads back status of mode pins. Bit 0: RECAL_EN pin Bit 1: FS0 pin ….. Bit 8: FS7 pin |