SNAS739E June 2018 – December 2025 LMX2615-SP
PRODUCTION DATA
R14 is shown in Figure 6-23 and described in Table 6-34.
Return to Summary Table.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | CPG | RESERVED | |||||||||||||
| R/W-0x3C | R/W-0x7 | R/W-0x0 | |||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 - 7 | RESERVED | R/W | 0x3C | Program 0x3C to this field. |
| 6 - 4 | CPG | R/W | 0x7 | Effective charge pump gain . This is the sum of the up and down currents. 0: 0mA 1: 6mA 2: Reserved 3: 12mA 4: 3mA 5: 9mA 6: Reserved 7: 15mA |
| 3 - 0 | RESERVED | R/W | 0x0 | Program 0x0 to this field. |