SNAS739E June 2018 – December 2025 LMX2615-SP
PRODUCTION DATA
R45 is shown in Figure 6-54 and described in Table 6-65.
Return to Summary Table.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | OUTA_MUX | RESERVED | OUTB_PWR | ||||||||||||
| R/W-0x6 | R/W-0x1 | R/W-0x3 | R/W-0x1F | ||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 - 13 | RESERVED | R/W | 0x6 | Program 0x6 to this field. |
| 12 - 11 | OUTA_MUX | R/W | 0x1 | Selects input to OUTA output. 0: Channel divider 1: VCO 2: Reserved 3: Reserved |
| 10 - 6 | RESERVED | R/W | 0x3 | Program 0x3 to this field. |
| 5 - 0 | OUTB_PWR | R/W | 0x1F | Sets current that controls output power for output B. 0 is minimum current. |