SNAS739E June 2018 – December 2025 LMX2615-SP
PRODUCTION DATA
R59 is shown in Figure 6-68 and described in Table 6-79.
Return to Summary Table.
| 15 | 14 | 13 | 12 | 11 | 10 | 9 | 8 | 7 | 6 | 5 | 4 | 3 | 2 | 1 | 0 |
| RESERVED | LD_TYPE | ||||||||||||||
| R/W-0x0 | R/W-0x1 | ||||||||||||||
| Bit | Field | Type | Reset | Description |
|---|---|---|---|---|
| 15 - 1 | RESERVED | R/W | 0x0 | Program 0x0 to this field. |
| 0 | LD_TYPE | R/W | 0x1 | Defines Lock Detect Type. VCOCal Lock Detect asserts a high output after the VCO has finished calibration and the LD_DLY timeout counter is finished. Vtune and VCOCal Lock Detect asserts a high output when VCOCal lock detect asserts a signal and the tuning voltage to the VCO is within acceptable limits. RECAL feature requires using this lock detect type. 0: VCOCal Lock Detect 1: Vtune and VCOCal Lock Detect |