SNAS758A February 2025 – June 2025 HDC3120
PRODUCTION DATA
The HDC3120 supports a voltage supply range from 1.62V up to 5.50V. TI recommends a multilayer ceramic bypass X7R capacitor of 0.1µF between the VDD and GND pins. If the user plans to use the heater, then the user must verify that the power supply and VDD/GND traces can handle up to 50mA.
The HDC3120 analog outputs are ratiometric to the VDD supplied to the device, and noise on the VDD must be considered as well. Noise on VDD signal creates noise on the analog output pins. This can manifest in mirrored noise signals on the outputs that are also seen on VDD, and increased INL & DNL errors. The user must take care to keep the VDD as low noise as possible to protect the signal integrity of the analog outputs.