SNAS758A February 2025 – June 2025 HDC3120
PRODUCTION DATA
| PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
|---|---|---|---|---|---|---|
| Relative Humidity Sensor | ||||||
| RHRANGE | RH Operating Range | 0 | 100 | %RH | ||
| RHACC | RH Accuracy(1)(2) | TA = 25°C; 10% to 70% RH | ±1.0 | ±2.5 | %RH | |
| RHREP | RH Repeatability | TA = 25°C; 10% to 90% RH. Integrated over 1 second at constant TA | ±0.02 | %RH | ||
| RHHYS | RH Hysteresis(3) | ±0.8 | %RH | |||
| τ63RH | RH Response Time(4) | τ = 63% for step response from 10% to 90% RH, TA = 25°C(6) | 4 | s | ||
| RHLTD | RH Long-term Drift (5) | ±0.19 | %RH/yr | |||
| LSBRH | RH Resolution (1 LSB) | 12-bit DAC output | 0.0244 | %RH | ||
| tON-RH | RH DAC Turn-On Time | 17 | ms | |||
| RHSENS | RH Sensor Gain/ Sensitivity | VDD = 1.8V | 14.4 | mV/%RH | ||
| VDD = 2.5V | 20 | |||||
| VDD = 3.3V | 26.4 | |||||
| VDD = 5V | 40 | |||||
| RHOFFSET | RH Sensor Offset Voltage | 0.1×VDD | V | |||
| Temperature Sensor | ||||||
| TEMPRANGE | Temperature Operating Range | –40 | 125 | °C | ||
| TEMPACC | Temperature Accuracy | –10°C ≤ TA ≤ 60°C, VDD ≥ 2.5V | ±0.1 | ±0.3 | °C | |
| –10°C ≤ TA ≤ 90°C, VDD ≥ 2.5V | ±0.15 | ±0.4 | ||||
| –40°C ≤ TA ≤ 125°C, VDD ≥ 2.5V | ±0.2 | ±0.6 | ||||
| –20°C ≤ TA ≤ 85°C, VDD = 1.62V to 5.5V | ±0.2 | ±0.6 | ||||
| –40°C ≤ TA < 125°C, VDD = 1.62V to 5.5V | ±0.3 | ±0.8 | ||||
| TEMPREP | Temperature Repeatability | ±0.04 | °C | |||
| TEMPHYS | Temperature Hysteresis | ±0.02 | °C | |||
| τ63TEMP | Temperature Response Time (25 °C to 75 °C)(4)(7) | Stirred Oil. Single layer Flex PCB 0.13mm thickness | 0.61 | s | ||
| Stirred Oil. Single layer FR4 PCB 1.575mm thickness | 1.78 | s | ||||
| Still Air. Single layer Flex PCB 0.13mm thickness | 12.91 | s | ||||
| TEMPLTD | Temperature Long Term Drift | ±0.03 | °C/yr | |||
| LSBTEMP | Temperature Resolution (1 LSB) | 12-bit DAC output | 0.0427 | °C | ||
| tON-TEMP | TEMP DAC Turn-On Time | 11 | ms | |||
| TEMPSENS | Temperature Sensor Gain/ Sensitivity | VDD = 1.8V | 8.2 | mV/°C | ||
| VDD = 2.5V | 11.4 | |||||
| VDD = 3.3V | 15.1 | |||||
| VDD = 5V | 22.9 | |||||
| TEMPOFFSET | Temperature Sensor Offset Voltage | 0.306×VDD | V | |||
| Power Supply | ||||||
| IDD | Average Supply Current (RESET_EN = High) | RH, TEMP loading = 1 MΩ, TA = 25°C | 250 | 370 | µA | |
| RH, TEMP loading = 1 MΩ | 480 | µA | ||||
| VPOR | Power-on Reset Threshold Voltage | Supply voltage rising | 1.35 | 1.45 | V | |
| VBOR | Brownout Detect Threshold Voltage | Supply voltage falling | 1.1 | 1.25 | V | |
| Enable and Reset | ||||||
| IDD_DISABLE | Average Supply Current - Disable Mode (RESET_EN = 0V) | VDD = 1.62V | 32 | 47 | µA | |
| VDD = 3.3V | 64 | 95 | ||||
| VDD = 5.5V | 106 | 160 | ||||
| VOUT_DISABLE | TEMP and RH Pin Output Voltage in Disable Mode | RESET_EN = 0V | 0.3 | 10 | mV | |
| tRESET_EN | Minimum Duration of Reset Pulse | 1 | µs | |||
| RRESET_EN | RESET_EN pin Internal Pull-up Resistance | 51 | kΩ | |||
| tON | RESET_EN Turn-On Time Delay | RESET_EN > VIH to valid RH output | 8 | ms | ||
| RESET_EN > VIH to valid Temp output | 13 | ms | ||||
| tOFF | RESET_EN Turn-Off Time Delay | 0.45 | ms | |||
| Analog Output | ||||||
| VO | Output Voltage Range | 0.1×VDD | 0.9×VDD | V | ||
| VOUT0 | Power Up Default Output | Prior to first measurement | 0.1×VDD | V | ||
| CL | Capacitive Load Drive Strength | No isolation resistor. Adequate phase margin with 45° or better | 47 | nF | ||
| RL | Resistive Load Drive Strength | 50 | kΩ | |||
| ISC | Short Circuit Current | -16 | ±7 | 16 | mA | |
| tSTL | Settling Time | Step Size = VDD/2. Settle to within ±0.5LSB. CLOAD = 1nF | 0.5 | ms | ||
| tCONV | ADC RH+Temp Conversion Time | 13 | ms | |||
| tPERIOD | ADC Sampling Period | 250 | ms | |||
| On-Chip Heater | ||||||
| R25-HEAT | Heater Resistance | 168.4 | Ω | |||
| IHEAT | Heater Current | VDD = 1.8V | 10 | mA | ||
| VDD = 3.3V | 19 | |||||
| VDD = 5V | 28 | |||||
| PHEAT | Heater Power | VDD = 1.8V | 18 | mW | ||
| VDD = 3.3V | 62 | |||||
| VDD = 5V | 138 | |||||
| tON-HEAT | Heater Turn-On Time Delay | 130 | ms | |||
| tOFF-HEAT | Heater Turn-Off Time Delay | 0.45 | ms | |||
| Logic Input | ||||||
| VIH | High Level Input Voltage | RESET_EN, HEAT_EN Pins | 0.7×VDD | V | ||
| VIL | Low Level Input Voltage | 0.3×VDD | V | |||