SNAS758A February 2025 – June 2025 HDC3120
PRODUCTION DATA
The temperature in Celsius (°C) or Fahrenheit (°F) can be calculated from the VTEMP output voltage and the VDD using the following equations:
Figure 7-10 plots the calculated RH% as a function of normalized VTEMP/VDD:
Alternatively, to examine the voltage gain of the sensor for temperature measurements, the VTEMP voltage can also be expressed as a function of VDD and temperature in the following voltage sensitivity equation:
The VTEMP output voltage rails out at temperature below -45°C (where the VTEMP= 0.1 × VDD), and temperature above 130°C (where the VTEMP= 0.9 × VDD).
Figure 7-11 illustrates the temperature output voltage as a function of temperature at different VDD levels. Figure 7-12 presents the same data, but with the temperature output voltage normalized to VDD.
Table 7-2 provides some examples of the VTEMP voltage reading at various temperature and VDD levels. Note even though the VTEMP voltage vary with VDD at the same temperature, VTEMP/VDD ratio remains constant, providing accurate measurements. This ratiometric design makes the sensor reading of the HDC3120 stable across supply variations.
| VDD = 1.8V | VDD = 2.5V | VDD = 3.3V | VDD = 5.0V | VTEMP/VDD Ratio | |
|---|---|---|---|---|---|
| Temp= -40°C | 0.221 | 0.307 | 0.405 | 0.614 | 0.123 |
| Temp= 0°C | 0.550 | 0.764 | 1.009 | 1.529 | 0.306 |
| Temp= 25°C | 0.756 | 1.050 | 1.386 | 2.100 | 0.420 |
| Temp= 85°C | 1.250 | 1.735 | 2.291 | 3.471 | 0.694 |
| Temp= 125°C | 1.579 | 2.193 | 2.895 | 4.386 | 0.877 |
| Sensor Gain | 8.229mV/°C | 11.429mV/°C | 15.085mV/°C | 22.857mV/°C | |
| Sensor Offset | 550mV | 764mV | 1.009V | 1.529V |