SNAS758A February 2025 – June 2025 HDC3120
PRODUCTION DATA
The RH% can be calculated from the VRH output voltage and the VDD using the equation:
Figure 7-7 plots the calculated RH% as a function of normalized VRH/VDD:
Alternatively, to examine the voltage gain of the sensor for humidity measurements, the VRH voltage can also be expressed as a function of VDD and %RH in the following voltage sensitivity equation:
Figure 7-8 illustrates the RH output voltage as a function of RH% at different VDD levels. Figure 7-9 presents the same data, but with the RH output voltage normalized to VDD.
Table 7-1 provides some examples of the VRH voltage reading at various %RH and VDD levels. Note even though the VRH voltage vary with VDD at the same RH% level, VRH/VDD ratio remains constant, providing accurate measurements. This ratiometric design makes the HDC3120 sensor reading stable across supply variations.
| VDD = 1.8V | VDD = 2.5V | VDD = 3.3V | VDD = 5.0V | VRH/VDD Ratio | |
|---|---|---|---|---|---|
| %RH= 0% | 0.18 | 0.25 | 0.33 | 0.50 | 0.10 |
| %RH= 25% | 0.54 | 0.75 | 0.99 | 1.50 | 0.30 |
| %RH= 50% | 0.90 | 1.25 | 1.65 | 2.50 | 0.50 |
| %RH= 85% | 1.40 | 1.95 | 2.57 | 3.90 | 0.78 |
| %RH= 100% | 1.62 | 2.25 | 2.97 | 4.50 | 0.90 |
| Sensor Gain | 14.4mV/%RH | 20mV/%RH | 26.4mV/%RH | 40.0mV/%RH | |
| Sensor Offset | 180mV | 250mV | 330mV | 500mV |